• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 10/26/2019 to 9:00 a.m. (CDT) 10/27/2019. We apologize for the inconvenience.

Automatic Winding Barrier Reel with Replaceable Sheet (with Magnet)

Part Number

Configured Part Number is shown.

Part Number
3M3-A0008
3M3-A0010
Part NumberVolume DiscountDays to Ship Display Content JAN Code Trusco Code Mass
(g)
Material/sheet Material / Holder Material / Hook Amount Of Content
Available

Quote

Please refrain from parking here.4993091101502431-3836100Soft Vinyl ChlorideABS ResinStainless Steel1 pc.
Available

Quote

Wet Paint - Keep out4993091101526431-3844100Soft Vinyl ChlorideABS ResinStainless Steel1 pc.

Loading...

  1. 1

Basic Information

Product Type Color Cone Options Optional Item Barrier reel Sheet Width(mm) 60
Seat thickness(mm) 0.2 Amount Of Content 1 pc.

Tech Support