Removable Porcelain "Wera Star"

Removable Porcelain "Wera Star"

Standard Unit Price(USD):
-
Days to Ship :
6 Days or more

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • JAN Code
    4013288157850
  • Trusco Code
    432-7331
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Days or more
-

Part Number : 073403
Days to Ship 6 Days or more
Standard Unit Price(USD) -

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • JAN Code
    4013288157850
  • Trusco Code
    432-7331
  • Features
    Easily removable ceramic for screwdriver. Magnetize by turning the main unit's upper panel with a screwdriver a number of times, and demagnetize by turning the sides a number of times.
  • Application
    For magnetizing and demagnetizing tools.
  • Mass(g)
    55
  • Size(mm)
    48X48

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support