Hand Tap Series for General Use Oxidized Long Shank EX-H-LT

Hand Tap Series for General Use Oxidized Long Shank EX-H-LT
  • Volume Discount

[Specifications]
· Shape: Hand tap
· Screw type: metric
· Coating: Non-Coated
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [◎] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Cast Steel (SC) [○]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-H-LT-1.5P-M3X0.5X100
EX-H-LT-1.5P-M4X0.7X100
EX-H-LT-1.5P-M5X0.8X100
EX-H-LT-1.5P-M6X1X100
EX-H-LT-1.5P-M6X1X150
EX-H-LT-1.5P-M8X1.25X100
EX-H-LT-1.5P-M8X1.25X150
EX-H-LT-1.5P-M10X1.5X150
EX-H-LT-1.5P-M10X1.25X150
EX-H-LT-1.5P-M12X1.5X150
EX-H-LT-1.5P-M12X1.25X150
EX-H-LT-1.5P-M12X1.75X150
EX-H-LT-1.5P-M14X1.5X150
EX-H-LT-1.5P-M14X2X150
EX-H-LT-1.5P-M16X1.5X150
EX-H-LT-1.5P-M16X1.5X200
EX-H-LT-1.5P-M16X2X150
EX-H-LT-1.5P-M16X2X200
EX-H-LT-1.5P-M18X1.5X150
EX-H-LT-1.5P-M18X2.5X150
EX-H-LT-1.5P-M18X2.5X200
EX-H-LT-1.5P-M20X1.5X150
EX-H-LT-1.5P-M20X1.5X200
EX-H-LT-1.5P-M20X2.5X150
EX-H-LT-1.5P-M20X2.5X200
EX-H-LT-1.5P-M22X1.5X150
EX-H-LT-1.5P-M22X1.5X200
EX-H-LT-1.5P-M22X2.5X150
EX-H-LT-1.5P-M22X2.5X200
EX-H-LT-1.5P-M24X1.5X150
EX-H-LT-1.5P-M24X1.5X200
EX-H-LT-1.5P-M24X3X150
EX-H-LT-1.5P-M24X3X200
EX-H-LT-5P-M3X0.5X100
EX-H-LT-5P-M4X0.7X100
EX-H-LT-5P-M5X0.8X100
EX-H-LT-5P-M6X1X100
EX-H-LT-5P-M6X1X150
EX-H-LT-5P-M8X1.25X100
EX-H-LT-5P-M8X1.25X150
EX-H-LT-5P-M10X1.5X150
EX-H-LT-5P-M10X1.25X150
EX-H-LT-5P-M12X1.5X150
EX-H-LT-5P-M12X1.25X150
EX-H-LT-5P-M12X1.75X150
EX-H-LT-5P-M14X1.5X150
EX-H-LT-5P-M14X2X150
EX-H-LT-5P-M16X1.5X150
EX-H-LT-5P-M16X1.5X200
EX-H-LT-5P-M16X2X150
EX-H-LT-5P-M16X2X200
EX-H-LT-5P-M18X1.5X150
EX-H-LT-5P-M18X2.5X150
EX-H-LT-5P-M18X2.5X200
EX-H-LT-5P-M20X1.5X150
EX-H-LT-5P-M20X1.5X200
EX-H-LT-5P-M20X2.5X150
EX-H-LT-5P-M20X2.5X200
EX-H-LT-5P-M22X1.5X150
EX-H-LT-5P-M22X1.5X200
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Surface Treatment Tool No.
Available

6 Days or more

M30.51.5P100OH1194311Oxidizing79411
Available

6 Days or more

M40.71.5P100OH2215313Oxidizing79417
Available

6 Days or more

M50.81.5P100OH2245.5316Oxidizing79423
Available

6 Days or more

M611.5P100OH2296319Oxidizing79429
Available

6 Days or more

M611.5P150OH2296319Oxidizing79433
Available

6 Days or more

M81.251.5P100OH2376.2422Oxidizing79437
Available

6 Days or more

M81.251.5P150OH2376.2422Oxidizing79441
Available

6 Days or more

M101.51.5P150OH2417424Oxidizing79453
Available

6 Days or more

M101.251.5P150OH2417424Oxidizing79461
Available

6 Days or more

M121.51.5P150OH2488.5429Oxidizing79483
Available

6 Days or more

M121.251.5P150OH2488.5429Oxidizing79491
Available

6 Days or more

M121.751.5P150OH2488.5429Oxidizing79475
Available

6 Days or more

M141.51.5P150OH24810.5430Oxidizing79513
Available

6 Days or more

M1421.5P150OH24810.5430Oxidizing79505
Available

6 Days or more

M161.51.5P150OH25212.5432Oxidizing79527
Available

6 Days or more

M161.51.5P200OH25212.5432Oxidizing79531
Available

6 Days or more

M1621.5P150OH25212.5432Oxidizing79519
Available

6 Days or more

M1621.5P200OH25212.5432Oxidizing79523
Available

6 Days or more

M181.51.5P150OH25514437Oxidizing79545
Available

6 Days or more

M182.51.5P150OH35514437Oxidizing79535
Available

6 Days or more

M182.51.5P200OH35514437Oxidizing79539
Available

6 Days or more

M201.51.5P150OH35815437Oxidizing79561
Available

6 Days or more

M201.51.5P200OH35815437Oxidizing79565
Available

6 Days or more

M202.51.5P150OH35815437Oxidizing79551
Available

6 Days or more

M202.51.5P200OH35815437Oxidizing79555
Available

6 Days or more

M221.51.5P150OH36317438Oxidizing79581
Available

6 Days or more

M221.51.5P200OH36317438Oxidizing79585
Available

6 Days or more

M222.51.5P150OH36317438Oxidizing79571
Available

6 Days or more

M222.51.5P200OH36317438Oxidizing79575
Available

6 Days or more

M241.51.5P150OH36619445Oxidizing79601
Available

6 Days or more

M241.51.5P200OH36619445Oxidizing79605
Available

6 Days or more

M2431.5P150OH36619445Oxidizing79591
Available

6 Days or more

M2431.5P200OH36619445Oxidizing79595
Available

6 Days or more

M30.55P100OH1194311Oxidizing79410
Available

6 Days or more

M40.75P100OH2215313Oxidizing79416
Available

6 Days or more

M50.85P100OH2245.5316Oxidizing79422
Available

6 Days or more

M615P100OH2296319Oxidizing79428
Available

6 Days or more

M615P150OH2296319Oxidizing79432
Available

6 Days or more

M81.255P100OH2376.2422Oxidizing79436
Available

6 Days or more

M81.255P150OH2376.2422Oxidizing79440
Available

6 Days or more

M101.55P150OH2417424Oxidizing79452
Available

6 Days or more

M101.255P150OH2417424Oxidizing79460
Available

6 Days or more

M121.55P150OH2488.5429Oxidizing79482
Available

6 Days or more

M121.255P150OH2488.5429Oxidizing79490
Available

6 Days or more

M121.755P150OH2488.5429Oxidizing79474
Available

6 Days or more

M141.55P150OH24810.5430Oxidizing79512
Available

6 Days or more

M1425P150OH24810.5430Oxidizing79504
Available

6 Days or more

M161.55P150OH25212.5432Oxidizing79526
Available

6 Days or more

M161.55P200OH25212.5432Oxidizing79530
Available

6 Days or more

M1625P150OH25212.5432Oxidizing79518
Available

6 Days or more

M1625P200OH25212.5432Oxidizing79522
Available

6 Days or more

M181.55P150OH25514437Oxidizing79544
Available

6 Days or more

M182.55P150OH35514437Oxidizing79534
Available

6 Days or more

M182.55P200OH35514437Oxidizing79538
Available

6 Days or more

M201.55P150OH35815437Oxidizing79560
Available

6 Days or more

M201.55P200OH35815437Oxidizing79564
Available

6 Days or more

M202.55P150OH35815437Oxidizing79550
Available

6 Days or more

M202.55P200OH35815437Oxidizing79554
Available

6 Days or more

M221.55P150OH36317438Oxidizing79580
Available

6 Days or more

M221.55P200OH36317438Oxidizing79584

Loading...

Basic Information

Screw Types Meter Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Coating Type Non-Coated

Additional Products in this Category

Tech Support