• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

C-clamp Bar Handle Ultra-Powerful Type BP

C-clamp Bar Handle Ultra-Powerful Type BP
  • Volume Discount

A powerful screw clamp that has the jaw depth 1.4 times that of the BM type and has the highest guaranteed strength in the series.
[Features]
· A grip or bar is attached on the shaft end.
· Capable of speedy single-action clamping.
· As it is entirely made of copper/iron and given special heat treatment, it boasts higher clamping force.
· It boasts moderate elasticity, and excellent durability and usability.
· The receptacle is large and can be tightened up to 20°, and features unchanged functions and durability.
[Application]
· For attaching, fixing and holding materials.

Part Number

Configured Part Number is shown.

Part Number
BP10017
BP3017
BP6017
BP8017
Part NumberVolume DiscountDays to Ship Maximum Opening
(mm)
Weight
(g)
JAN Code Handle Features 1 Features 2 Features 3
Available

9 Days or more

100086004963202-021296Bar Handle Super Strong Type (BP Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

6 Days or more

30051004963202-007085Bar Handle Super Strong Type (BP Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

60066004963202-007108Bar Handle Super Strong Type (BP Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

80076004963202-032698Bar Handle Super Strong Type (BP Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.

Loading...

  1. 1

Basic Information

Jaw Depth(mm) 175

Additional Products in this Category

Tech Support