C Clamp Bar Handle Powerful Type BH

Part Number

Configured Part Number is shown.

Part Number
BH10012
BH12012
BH2012
BH2512
BH3012
BH4012
BH6012
BH8012
Part NumberVolume DiscountDays to Ship Maximum Opening
(mm)
Weight
(g)
JAN Code Handle Features 1 Features 2 Features 3
Available

9 Days or more

100047004963202-011921Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

120053004963202-011938Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

Quote

20024004963202-018326Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

25025004963202-007030Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

30026004963202-007047Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

40029004963202-007054Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

60035004963202-007061Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

80041004963202-007078Bar Handle Strong Type (BH Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.

Loading...

  1. 1

Basic Information

Jaw Depth(mm) 120

Additional Products in this Category

Tech Support