• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

C-clamp Bar Handle Standard Type (BM)

C-clamp Bar Handle Standard Type (BM)
  • Volume Discount

C-clamp with moderate elasticity, and excellent durability and usability.
[Features]
· LOBSTER L-shaped clamp. A popular and long-selling product.
· A grip or bar is attached on the shaft end.
· Capable of speedy single-action clamping.
· As it is entirely made of copper/iron and given special heat treatment, it boasts higher clamping force.
· The receptacle is large and can be clamped with angles up to 20°.
[Application]
· For attaching, fixing and holding materials.

Part Number

Configured Part Number is shown.

Part Number
BM1010
BM1510
BM3012
BM3512
BM4012
Part NumberVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
Weight
(g)
JAN Code Handle Features 1 Features 2 Features 3
Available

9 Days or more

10010010004963202-006651Bar Handle Standard Type (BM Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

6 Days or more

15010011004963202-006675Bar Handle Standard Type (BM Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

6 Days or more

30012014004963202-006736Bar Handle Standard Type (BM Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

9 Days or more

35012015004963202-032858Bar Handle Standard Type (BM Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.
Available

8 Days or more

40012016004963202-032896Bar Handle Standard Type (BM Type)With the grip attached to the end of the shaft, you can use it for tightening quickly with one touch.Made entirely of steel and has undergone special heat treatment on the entire surface for strong tightening. Features appropriate elasticity and outstanding durability and usability.Receiving part is large type for angled tightening up to 20 degrees, and it has same functions and durability as previous one.

Loading...

  1. 1

Additional Products in this Category

Tech Support