Tool Kit KS-09 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
KS-09
KSE-09
Part NumberVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Set Content
(Points)
Mass
(g)
Product Type Set Content 1 Set Content 2 Set Content 3 Set Content 4 Set Content 5 Set Content 6 Set Content 7 Set Content 8 Set Content 9 Set Content 10 Set Content 11 Set Content 12 Set Content 13 Set Content 14 Set Content 15 Set Content 16 Set Content 17 Features Supplement
Available

6 Days or more

Tool Set-Trunk Case Type172600Hand tool setSlant Edge Nippers (with Hole) : NN-46Combination pliers: PC-06Electrician's Pliers : PD-06Longnose pliers: PR-16Tweezers: PTS-01Adjustable Driver (-)2X0.5: DA-02Screwdriver (+)#00: DS-03Flathead Screwdriver 2.6 x 0.35: DS-13Flathead Screwdriver 5.5 x 0.7: DS-54Screwdriver (+)#2: DS-64File (Semi-Circle)Rule 150 mm: TM-04Monkey Wrench: TWM-02Hexagon Wrench Set : TWH-01Soldering iron with cap : 30 WString Solder 20 g: SW-30CutterShoulder type tool set in a compact ABS case.With Shoulder Belt.
Available

9 Days or more

Tool BoxResin Tool Box---Case only------------------With Shoulder Belt.

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) External Dimensions: 305 x 305 x 76, Internal Dimensions: 290×290×70 Case Color Matte Black Case Material ABS

Additional Products in this Category

Tech Support