Replaceable Blade Manual Bit

Part Number

Configured Part Number is shown.

Part Number
Y-1211
Y-1211-2
Y-1212
Y-1213
Y-1213-2
Y-1214
Part NumberVolume DiscountDays to Ship Height
(mm)
Weight
(g)
Cutting Bit Shape Size
(mm)
Application Function Function 2 Function 3 Material Notes
Available

6 Days or more

425200Flat Circle9For Woodwork Fabrication Using Woodworking LatheHigh grade high speed steel for long-lasting blade.It can also be used for small to large woodwork lathes.Replaceable blade for greater economy.High-speed steel manufactureThe handle has no compatibility.
Available

6 Days or more

430260Boring13For Woodwork Fabrication Using Woodworking LatheHigh grade high speed steel for long-lasting blade.It can also be used for small to large woodwork lathes.Replaceable blade for greater economy.High-speed steel manufactureThe handle has no compatibility.
Available

6 Days or more

440180Boring9For Woodwork Fabrication Using Woodworking LatheHigh grade high speed steel for long-lasting blade.It can also be used for small to large woodwork lathes.Replaceable blade for greater economy.High-speed steel manufactureThe handle has no compatibility.
Available

6 Days or more

420260Flat Circle13For Woodwork Fabrication Using Woodworking LatheHigh grade high speed steel for long-lasting blade.It can also be used for small to large woodwork lathes.Replaceable blade for greater economy.High-speed steel manufactureThe handle has no compatibility.
Available

8 Days or more

430280Flat Blade13For Woodwork Fabrication Using Woodworking LatheHigh grade high speed steel for long-lasting blade.It can also be used for small to large woodwork lathes.Replaceable blade for greater economy.High-speed steel manufactureThe handle has no compatibility.
Available

6 Days or more

430320Flat Finishing22For Woodwork Fabrication Using Woodworking LatheHigh grade high speed steel for long-lasting blade.It can also be used for small to large woodwork lathes.Replaceable blade for greater economy.High-speed steel manufactureThe handle has no compatibility.

Loading...

  1. 1

Basic Information

Overall Length(mm) 425 Width(mm) 30 Depth(mm) 30

Additional Products in this Category

Tech Support