Colored Rivet

Part Number

Configured Part Number is shown.

Part Number
CR4-3BL
CR4-3BR
CR4-3W
CR5-4BL
CR5-4BR
CR5-4W
Part NumberVolume DiscountDays to Ship Rivet diameter
(mm)
Specification 1 Specification 2 Tensile Strength Shear Strength Number Contained In A Packet Collar Application Function 1 Function 2 Material 1 Material 2 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Notes 1
Available

6 Days or more

3.2Pilot hole dimensions: 3.3–3.4 mmPlate thickness that can be tightened.: 3.2–4.8 mm140kg90kg30 pieceBlackFastening the part to the base welding materialIdeal for black base material such as audio devices.Please use for hand riveter caulking.Flange: AluminumShaft: Steel3383Please wear protective glasses when working.
Available

8 Days or more

3.2Pilot hole dimensions: 3.3–3.4 mmPlate thickness that can be tightened.: 3.2–4.8 mm140kg90kg30 pieceBronzeFastening the part to the base welding materialPerfect as a brown base material such as bronze sash.Please use for hand riveter caulking.Flange: AluminumShaft: Steel3383Please wear protective glasses when working.
Available

8 Days or more

3.2Pilot hole dimensions: 3.3–3.4 mmPlate thickness that can be tightened.: 3.2–4.8 mm140kg90kg30 pieceWhiteFastening the part to the base welding materialIdeal for white base materials such as white sashes.Please use for hand riveter caulking.Flange: AluminumShaft: Steel3383Please wear protective glasses when working.
Available

6 Days or more

4.0Pilot hole dimensions: 4.1–4.2 mmPlate thickness that can be tightened.: 3.2–6.4 mm210kg150kg20 pieceBlackFastening the part to the base welding materialIdeal for black base material such as audio devices.Please use for hand riveter caulking.Flange: AluminumShaft: Steel3433Please wear protective glasses when working.
Available

8 Days or more

4.0Pilot hole dimensions: 4.1–4.2 mmPlate thickness that can be tightened.: 3.2–6.4 mm210kg150kg20 pieceBronzeFastening the part to the base welding materialPerfect as a brown base material such as bronze sash.Please use for hand riveter caulking.Flange: AluminumShaft: Steel3433Please wear protective glasses when working.
Available

8 Days or more

4.0Pilot hole dimensions: 4.1–4.2 mmPlate thickness that can be tightened.: 3.2–6.4 mm210kg150kg30 pieceWhiteFastening the part to the base welding materialIdeal for white base materials such as white sashes.Please use for hand riveter caulking.Flange: AluminumShaft: Steel3433Please wear protective glasses when working.

Loading...

  1. 1

Basic Information

Product Category Other Weight(g) 40

Additional Products in this Category

Tech Support