Aluminum Handle Eyeleteer Stainless Steel Needle

Part Number

Configured Part Number is shown.

SGN-5

Part Number
SGN-5
Part NumberVolume DiscountDays to Ship Application Function Function 2 Specifications Specification 2 Specification 3 Material Material 2 Notes Notes 2 Notes 3
Available

6 Days or more

Drilling, Scribing, and Wet Area WorkThe needle is rust-resistant stainless steel.The aluminum handle makes it light and sturdy.Needle TypeNeedle Length: Approx. 40 mmNeedle Thickness: Diameter: Approx. 2.55 mmNeedle: Stainless steelHandle: AluminumDo not use for applications other than indication. Since the needle tip is sharp, handle it with caution. Do not place the product where children can reach.Do not use on live electrical equipment. Do not use the product as a lever. It may cause distortion or damage.Do not use on hard objects such as metal, and on glass, and plastics etc which are easy to break. Wear protective glasses/gloves while working.

Loading...

  1. 1

Basic Information

Width(mm) 45 Height(mm) 170 Depth(mm) 10
Weight(g) 20

Please check the type/dimensions/specifications of the part SGN-5 in the Aluminum Handle Eyeleteer Stainless Steel Needle series.

Additional Products in this Category

Tech Support