• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Mini Sledgehammer, Mallet

Part Number

Configured Part Number is shown.

4977292130967

Part Number
4977292130967
Part NumberVolume DiscountDays to Ship Application Function 1 Function 2 Notes 1 Notes 2 Notes 3
Available

6 Days or more

Workmanship on small items.The handle is a gourd type that's easy to grip.Browned color is used to bring out the texture of the head.Check that the surroundings are safe before beginning work.For safety, always be sure to wear protective glasses.Do not use if there are any cracks or any rattling can be heard from the head or handle.

Loading...

  1. 1

Basic Information

Head (diameter)(mm) 20 Head (length)(mm) 65 Overall Length(mm) 210
Weight(g) 80 Type Details Round Head Mallet

Please check the type/dimensions/specifications of the part 4977292130967 in the Mini Sledgehammer, Mallet series.

Additional Products in this Category

Tech Support