Electrician's Nippers

Electrician's Nippers

Standard Unit Price:
-
Days to Ship :
9 Days or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Copper Wire Cutting Performance(mmφ)
    4
  • Material
    Made of Special Tool Steel
  • Main body: option
    Main Body
Part Number
Overall Length(mm)

Refine by

  • 140
  • 160
  • 180
  • Clear
Steel Wire Cutting Performance(mmφ)

Refine by

  • 2.5
  • 2.8
  • 3
  • Clear
Cutting Performance(φ mm)

Refine by

  • Hard Wire: 1.8
  • Hard Wire: 2
  • Hard Wire: 2.5
  • Clear
Overall Length(Inch)

Refine by

  • 5 1/2
  • 6 1/2
  • 7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
2.5
Hard Wire: 1.8
5 1/2
9 Days or more
-

Part Number : Z1201S140
Days to Ship 9 Days or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    140
  • Steel Wire Cutting Performance(mmφ)
    2.5
  • Copper Wire Cutting Performance(mmφ)
    4
  • Cutting Performance(φ mm)
    Hard Wire: 1.8
  • Overall Length(Inch)
    5 1/2
  • Material
    Made of Special Tool Steel
  • Main body: option
    Main Body
  • Weight(g)
    150
  • Features
    Head shape is a semi-circular Sweden style head. Joint is a structure designed to withstand large loads. The blade edge is induction hardened to HRC60 or so for a long life. For soft wire through to hard wire.
160
2.8
Hard Wire: 2
6 1/2
9 Days or more
-

Part Number : Z1201S160
Days to Ship 9 Days or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(mmφ)
    2.8
  • Copper Wire Cutting Performance(mmφ)
    4
  • Cutting Performance(φ mm)
    Hard Wire: 2
  • Overall Length(Inch)
    6 1/2
  • Material
    Made of Special Tool Steel
  • Main body: option
    Main Body
  • Weight(g)
    190
  • Features
    Head shape is a semi-circular Sweden style head. Joint is a structure designed to withstand large loads. The blade edge is induction hardened to HRC60 or so for a long life. For soft wire through to hard wire.
180
3
Hard Wire: 2.5
7
9 Days or more
-

Part Number : Z1201S180
Days to Ship 9 Days or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(mmφ)
    3
  • Copper Wire Cutting Performance(mmφ)
    4
  • Cutting Performance(φ mm)
    Hard Wire: 2.5
  • Overall Length(Inch)
    7
  • Material
    Made of Special Tool Steel
  • Main body: option
    Main Body
  • Weight(g)
    240
  • Features
    Head shape is a semi-circular Sweden style head. Joint is a structure designed to withstand large loads. The blade edge is induction hardened to HRC60 or so for a long life. For soft wire through to hard wire.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support