ESD Curved-End Needle Nose Pliers

Part Number

Configured Part Number is shown.

Z3604A120

Part Number
Z3604A120
Part NumberVolume DiscountDays to Ship Weight
(g)
Features
Available

9 Days or more

60Curved tip angle, approximately 45°, with etchings on the handle. Quenching and tempering processes performed. Can be used for picking up small parts, bending them, etc. Has an anti-static function and a multi-component handle easy on the hand (surface resistance: 106-109 Ohms).

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 120
Overall Length(Inch) 4 3/4 Tip width(mm) 9.5 Material C45 Special Tool Steel
Main body: option Main Body

Please check the type/dimensions/specifications of the part Z3604A120 in the ESD Curved-End Needle Nose Pliers series.

Additional Products in this Category

Tech Support