• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

ESD Precision Angle End Nippers (Flush Blades)

Part Number

Configured Part Number is shown.

Z4604A29F115

Part Number
Z4604A29F115
Part NumberVolume DiscountDays to Ship Weight
(g)
Features
Available

9 Days or more

78A flush blade with a wide tip. As the cutting edge has a slope of 29°, can be used both vertically and horizontally. For flush cutting copper wire. The cutting blade has been induction quenched to the HRC64 standard. A multi-component handle with a static electricity prevention function that is gentle to the hand (surface resistivity ratio: 106-109 Ohms).

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
Copper Wire Cutting Performance(mmφ) 1.2 Tip Shape Flash Blade Overall Length(Inch) 4 1/2
Tip width(mm) 12 Main body: option Main Body

Please check the type/dimensions/specifications of the part Z4604A29F115 in the ESD Precision Angle End Nippers (Flush Blades) series.

Additional Products in this Category

Tech Support