ESD Precision Nippers (Fully Flush Blades)

Part Number

Configured Part Number is shown.

Z4104FF115

Part Number
Z4104FF115
Part NumberVolume DiscountDays to Ship Weight
(g)
Features
Available

7 Days or more

60A flush blade with a wide tip. Suited for full-flush cutting copper wire, and does not leave any cut marks. The cutting blade has been induction quenched to the HRC64 standard. A multi-component handle with a static electricity prevention function that is gentle to the hand (surface resistivity ratio: 106-109 Ohms).

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 115
Copper Wire Cutting Performance(mmφ) 1 Tip Shape Full Flash Blade Overall Length(Inch) 4 1/2
Tip width(mm) 11 Main body: option Main Body

Please check the type/dimensions/specifications of the part Z4104FF115 in the ESD Precision Nippers (Fully Flush Blades) series.

Additional Products in this Category

Tech Support