Set of Pico Finish Precision Torx® Screwdriver with Magic Spring (Part Numbers)

Part Number

Configured Part Number is shown.

267PRK6

Part Number
267PRK6
Part NumberVolume DiscountDays to Ship Set Content Features
Available

6 Days or more

T6/T7/T8/T9/T10/T15Comes with an easy to turn by hand PicoFinish handle. Comes with an easy to use plastic rack with hanging holes.

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 40 / 60 / 50 Single Product/Set Classification Set Product
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber

Please check the type/dimensions/specifications of the part 267PRK6 in the Set of Pico Finish Precision Torx® Screwdriver with Magic Spring series.

Additional Products in this Category

Tech Support