• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Stubby WP Screwdriver (Part Numbers)

Part Number

Configured Part Number is shown.

TD-3

Part Number
TD-3
Part NumberVolume DiscountDays to Ship Function 1 Material
Available

6 Days or more

When it is difficult to add pressure to the product, it can be easily loosened by using water pump pliers, etc. as a square shaft has been used in the product.Shaft part: chrome vanadium steel.

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 18 Shaft length L (mm) 45
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 1.6 Product Width(mm) 30 Product Height(mm) 90
Product Depth(mm) 30 Product Weight(g) 60 Apply Attachment/Detachment of Reverse Stopper Valve with Mixed Stopper Strainer

Please check the type/dimensions/specifications of the part TD-3 in the Stubby WP Screwdriver series.

Additional Products in this Category

Tech Support