Precision Drill Chuck for Electric Screwdriver

Part Number

Configured Part Number is shown.

1315320

Part Number
1315320
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Package size(mm) H155×W50×D18 Weight(g) 55 Set Content(mm) · Collet chuck (2 pcs): 0.1 to 1.0-1.9 to 2.6 mm/1.1 to 1.9-2.6 to 3.2 mm ·Fastening wrench & pin · Titanium coated Harris Steel drill 1.5 mm
Compatible Size(mm) 0.1~3.2mm JAN code 4907052353855

Please check the type/dimensions/specifications of the part 1315320 in the Precision Drill Chuck for Electric Screwdriver series.

Additional Products in this Category

Tech Support