Short Iron Drill 2 Pieces

Part Number

Configured Part Number is shown.

Part Number
1301890
1301891
1301892
1301893
1301894
1301895
1301896
1301897
1301898
1301899
Part NumberVolume DiscountDays to Ship Product Name Weight
(g)
JAN code Features Material
Available

8 Days or more

Short iron drill 2 pieces 1.5 mm214907052357853· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel
Available

8 Days or more

Short iron drill 2 pieces 2.0 mm214907052357860· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel
Available

8 Days or more

Short iron drill 2 pieces 2.5 mm224907052357877· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel
Available

8 Days or more

Short iron drill 2 pieces 3.0 mm224907052357884· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)
Available

8 Days or more

Short iron drill 2 pieces 3.2 mm224907052357891· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)
Available

8 Days or more

Short iron drill 2 pieces 3.5 mm224907052357907· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)
Available

8 Days or more

Short iron drill 2 pieces 4.0 mm234907052357914· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)
Available

8 Days or more

Short iron drill 2 pieces 4.5 mm244907052357921· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)
Available

8 Days or more

Short iron drill 2 pieces 4.8 mm244907052357938· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)
Available

8 Days or more

Short iron drill 2 pieces 5.0 mm254907052357945· Short size to better prevent vibrations · Easily positioned and clearly visible machining locationsTitanium Coating High Speed Steel (Cross-Thinning Process)

Loading...

  1. 1

Basic Information

Package size(mm) H120×W35×D8

Additional Products in this Category

Tech Support