• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Precision Pin Vise, Double-Headed Type No.3

Part Number

Configured Part Number is shown.

1315252

Part Number
1315252
Part NumberVolume DiscountDays to Ship Specifications
Available

6 Days or more

Collet chuck (2 pcs.) : 0.1–1.0/1.9–2.6 mm/1.1–1.9 2.6–3.2 mm

Loading...

  1. 1

Basic Information

Package size(mm) H158×W52×D17 Weight(g) 62 Compatible Size(mm) φ0.1~3.2
JAN code 4907052353831

Please check the type/dimensions/specifications of the part 1315252 in the Precision Pin Vise, Double-Headed Type No.3 series.

Additional Products in this Category

Tech Support