Carbide Trimmer Router Bit Stepped Cove Surface Bit

Part Number

Configured Part Number is shown.

Part Number
1330342
1330343
Part NumberVolume DiscountDays to Ship Weight
(g)
Blade size width
(mm)
Blade size height
(mm)
JAN code Application Features
Available

8 Days or more

8426114907052374553For decorative surface processing of wood and resin.With Carbide Tip and Excellent Durability
Available

8 Days or more

10632154907052374560For decorative surface processing of wood and resin.With Carbide Tip and Excellent Durability

Loading...

  1. 1

Basic Information

Package size(mm) H98×W48×D43 Bearing Width(mm) 9.5

Additional Products in this Category

Tech Support