• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Carbide Trimmer / Router Bit, Flash Bit 6.4 mm TRBP-35

Part Number

Configured Part Number is shown.

1330355

Part Number
1330355
Part NumberVolume DiscountDays to Ship Features
Available

8 Days or more

With Carbide Tip and Excellent Durability

Loading...

  1. 1

Basic Information

Package size(mm) H97×W37×D32 Weight(g) 45 Blade size width(mm) 6.4
JAN code 4907052374812

Please check the type/dimensions/specifications of the part 1330355 in the Carbide Trimmer / Router Bit, Flash Bit 6.4 mm TRBP-35 series.

Additional Products in this Category

Tech Support