• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

ESD Precision Phillips Screwdriver

ESD Precision Phillips Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1121.00-60
  • 1121.0-65
  • 1121.1-70
  • Volume Discount

ESD type ideal for working with weak currents.

[Features]
· As the grip end rotates, it can be easily used to perform quick turning.
· The grip surface is satin finish, making it less slippery.

Part Number

Configured Part Number is shown.

Part Number
1121.00-60
1121.0-65
1121.1-70
Part NumberVolume DiscountDays to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Available

6 Days or more

No.00603140
Available

6 Days or more

No.0654150
Available

6 Days or more

No.1704155

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Single Product/Set Classification Single Item Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Resin

Additional Products in this Category

Tech Support