MRP-S Type End Mill

Part Number

Configured Part Number is shown.

Part Number
MRP012-S16-08
MRP012-S16-08-160
MRP016-S16-08-160
MRP020-S20-08
MRP020-S20-08-180
MRP025-S25-10-3T
MRP025-S25-10-3T-180
MRP032-S25-12
MRP032-S25-12-300
MRP032-S32-10-4T
MRP032-S32-10-4T-200
MRP040-S32-12
MRP040-S32-12-4T
MRP040-S32-12-4T-200
MRP040-S32-12-300
MRP040-S32-16
MRP040-S32-16-300
MRP050-S42-12
MRP050-S42-12-300
MRP050-S42-16
MRP050-S42-16-300
MRP063-S42-16
MRP063-S42-16-300
Part NumberVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Drawing
(mm)
φD1
(mm)
C
(mm)
S
(mm)
l
(mm)
Wrench Clamp screw Compatible Tip Scooping Angle (°) A.R. Scooping Angle (°) R.R. Pd
(mm)
Available

8 Days or more

12110161Fig. 1410.43.0440DT-10SB-3060TRRDMT08T2M0-H-8.5°-5.5°Not Applicable
Available

6 Days or more

12160161Fig. 1410.43.0440DT-10SB-3060TRRDMT08T2M0-H-8.5°-5.5°Not Applicable
Available

5 Days or more

16160162Figure 2414.43.0440DT-10SB-3060TRRDMT08T2M0-H-5.5°0.5
Available

8 Days or more

20120202Figure 24173.0440DT-10SB-3060TRRDMT08T2M0-H+5°-4°2.0
Available

5 Days or more

20180202Figure 24173.0440DT-10SB-3060TRRDMT08T2M0-H+5°-4°2.0
Available

5 Days or more

25120253Figure 25213.5540DT-10SB-3080TRRPMT10T3M0+2°-6°2.5
Available

6 Days or more

25180253Figure 25213.5540DT-10SB-3080TRRPMT10T3M0+2°-6°2.5
Available

5 Days or more

32140252Figure 3624.45.0640DT-15SB-4085TRRPMT1204M0-HRPMT1204M0+5°-4°4.0
Available

Quote

32300252Figure 3624.45.0640DT-15SB-4085TRRPMT1204M0-HRPMT1204M0+5°-4°4.0
Available

8 Days or more

32140324Figure 25283.5540DT-10SB-3080TRRPMT10T3M0+2°-6°2.5
Available

Quote

32200324Figure 25283.5540DT-10SB-3080TRRPMT10T3M0+2°-6°2.5
Available

8 Days or more

40160323Figure 3631.45.0640DT-15SB-4085TRRPMT1204M0-HRPMT1204M0+5°-5°4.0
Available

6 Days or more

40140324Figure 3631.44.5640DT-15SB-4085TRRPMT1204M0-HRPMT1204M0+5°-5°3.5
Available

5 Days or more

40200324Figure 3631.44.5640DT-15SB-4085TRRPMT1204M0-HRPMT1204M0+5°-5°3.5
Available

5 Days or more

40300323Figure 3631.45.0640DT-15SB-4085TRRPMT1204M0-HRPMT1204M0+5°-5°4.0
Available

Quote

40160322Figure 3831.47.0840DT-20SB-50120TRRPMT1606M0-H+5°-3°6.0
Available

12 Days or more

40300322Figure 3831.47.0840DT-20SB-50120TRRPMT1606M0-H+5°-3°6.0
Available

Quote

50170424Figure 3641.45.0640DT-15SB-40115TRRPMT1204M0-HRPMT1204M0+5°-5°4.0
Available

Quote

50300424Figure 3641.45.0640DT-15SB-40115TRRPMT1204M0-HRPMT1204M0+5°-5°4.0
Available

8 Days or more

50170423Figure 3841.47.0840DT-20SB-50120TRRPMT1606M0-H+5°-3°6.0
Available

8 Days or more

50300423Figure 3841.47.0840DT-20SB-50120TRRPMT1606M0-H+5°-3°6.0
Available

Quote

63170424Figure 4854.47.0850DT-20SB-50120TRRPMT1606M0-H+5°-3°6.0
Available

Quote

63300424Figure 4854.47.0850DT-20SB-50120TRRPMT1606M0-H+5°-3°6.0

Loading...

  1. 1

Basic Information

Machining Application Plane Machining Application Details R Cutting, Tracing/Flat Plane/Vertical

Additional Products in this Category

Tech Support