• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CoroMill 590 Wiper Tip (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
R590-110504H-KTW1020
R590-110504H-NWH10
R590-110504H-PTW1030
R590-110508H-KW1020
R590-110508H-PW1030
Part NumberVolume DiscountDays to Ship work material Corner R
(mm)
Detailed Material Features of the blade tip Material
Available

Quote

Steel / Cast Iron0.4GC1020Sharp Blade with High Precision-
Available

5 Days or more

Non-ferrous metal0.4H10Sharp Blade with High PrecisionCarbide
Available

5 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.4GC1030Sharp Blade with High Precision-
Available

5 Days or more

Cast Iron0.8GC1020Sharp Blade with High Precision-
Available

Quote

Steel0.8GC1030Sharp Blade with High Precision-

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other Available corners 2
Maximum Cutting Ap(mm) 2 Dimensions la(mm) 11 Wiper Length BS(mm) 7
Tip hand (right or left) Right-hand Dimensions iW(mm) 11.5 Tip Size 11
Machining State Y-Bar

Additional Products in this Category

Tech Support