CoroMill 590 Tip (Part Numbers)

CoroMill 590 Tip

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R590-110504H-NLH10
R590-110508H-KL1020
R590-110508H-PL1030
Part NumberVolume DiscountDays to Ship work material Corner R
(mm)
Detailed Material Wiper Length BS
(mm)
Features of the blade tip
Available

5 Days or more

Non-ferrous metal0.4H102Sharp Blade with High Precision
Available

5 Days or more

Cast Iron0.8GC10201.7Sharp Blade with High Precision
Available

5 Days or more

Steel0.8GC10301.7Sharp Blade with High Precision

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other Available corners 2
Maximum Cutting Ap(mm) 10 Dimensions la(mm) 11 Tip hand (right or left) Right-hand
Dimensions iW(mm) 11.5 Tip Size 11 Machining State Light

Additional Products in this Category

Tech Support