CoroMill 316 Edging Head (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
31610CM40010045G1030
31612CM6001G1030
31612CM60012015G1030
31612CM60012045G1030
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Total number of flutes
(Pieces)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Coupling Size Tool Diameter
(mm)
Cutting Angle κr
(°)
Connection Diameter
(mm)
Mass
(kg)
Material type Other Processing Applications work material
Available

6 Days or more

1044.2512.4E104.25459.70.02GC1030With Center CutSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

8 Days or more

1264.514.5E124.53011.70.04GC1030With Center CutSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

6 Days or more

1261.214.5E121.21511.70.04GC1030With Center CutSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

6 Days or more

1264.514.5E124.54511.70.04GC1030With Center CutSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys

Loading...

  1. 1

Basic Information

Machining Application Chamfer Mounting Method Centering Plug Torsional Angle(°) 0
Tool Diameter Tolerance h10 Blade tip shape Chamfer

Additional Products in this Category

Tech Support