CoroMill 316 Finishing Head (Part Numbers)

Part Number

Configured Part Number is shown.

31620FM85020015L1030

 
Part Number
31620FM85020015L1030
Part NumberVolume DiscountDays to Ship Mass
(kg)
Material type Other Processing Applications Specifications work material
Available

Quote

0.13GC1030Shoulder Milling / RampingWithout Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys

Loading...

  1. 1

Basic Information

Machining Application Plane / Other Outer Diameter (D)(φ) 20 Finish category Finishing
Mounting Method Centering Plug Total number of flutes(Pieces) 8 Effective cutting edge length (Ad)(mm) 11
Underneck length (ℓ1)(mm) 21.3 Coupling Size E20 Corner Radius (rε)(mm) 1.5
Tool Diameter(mm) 11 Torsional Angle(°) 50 Tool Diameter Tolerance h9
Blade tip shape Straight, no center cut Connection Diameter(mm) 19.3

Additional Products in this Category

Tech Support