• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CoroMill 316 Ball End Mill (Part Numbers)

Part Number

Configured Part Number is shown.

31610BM44010050G1030

 
Part Number
31610BM44010050G1030
Part NumberVolume DiscountDays to Ship Mass
(kg)
Material type Other Processing Applications work material
Available

6 Days or more

0.02GC1030Profiling/center cutSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys

Loading...

  1. 1

Basic Information

Machining Application Other Outer Diameter (D)(φ) 10 Mounting Method Centering Plug
Total number of flutes(Pieces) 4 Effective cutting edge length (Ad)(mm) 5.5 Underneck length (ℓ1)(mm) 12.4
Coupling Size E10 Corner Radius (rε)(mm) 5 Tool Diameter(mm) 5.5
Torsional Angle(°) 40 Tool Diameter Tolerance h9 Blade tip shape ball end mill
Connection Diameter(mm) 9.7

Additional Products in this Category

Tech Support