CoroMill 316 High Feed Head (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
31620HM45020020P1030
31625HM45025030P1030
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Coupling Size Corner Radius (rε)
(mm)
Tool Diameter
(mm)
Dimensions l3
(mm)
Corner for Program R
(mm)
Dimensions Rbo
(mm)
Dimensions Xbo
(mm)
Connection Diameter
(mm)
Mass
(kg)
Material type Other Processing Applications Specifications work material
Available

Quote

201.321.3E202.01.3113.0710.004.0019.30.13GC1030RampingWithout Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

Quote

251.625.6E2531.6134.2112.005.0024.20.21GC1030RampingWithout Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys

Loading...

  1. 1

Basic Information

Machining Application Plane / Other Finish category Rough and medium rough processing Mounting Method Centering Plug
Total number of flutes(Pieces) 4 Torsional Angle(°) 50 Tool Diameter Tolerance h9
Blade tip shape HFC (high speed feed)

Additional Products in this Category

Tech Support