CoroMill 316 Corner Radius Head (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
31610SM45010015P1030
31610SM45010030P1030
31616SM35016005P1030
31616SM45016030P1030
31616SM45016040P1030
31620SM45020020P1030
31620SM45020030P1030
31620SM45020040P1030
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Total number of flutes
(Pieces)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Coupling Size Corner Radius (rε)
(mm)
Tool Diameter
(mm)
Connection Diameter
(mm)
Mass
(kg)
Material type Other Processing Applications work material
Available

Quote

1045.512.4E101.55.59.70.02GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

Quote

1045.512.4E1035.59.70.02GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

7 Days or more

1638.518.7E160.58.515.50.07GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

Quote

1648.518.7E1638.515.50.07GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

6 Days or more

1648.518.7E1648.515.50.07GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

6 Days or more

2041121.3E202.01119.30.13GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

7 Days or more

2041121.3E2031119.30.13GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

Quote

2041121.3E2041119.30.13GC1030Center Cut/Shoulder Milling Machining/Pocket Machining/Axial//RampingSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Other Mounting Method Centering Plug Torsional Angle(°) 50
Tool Diameter Tolerance h9

Additional Products in this Category

Tech Support