• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

CoroMill 316 Round Edging Head (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
31610UM40010015G1030
31610UM40010030G1030
31616UM40016040G1030
31625UM40025080G1030
Part NumberVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Overall length (L)
(mm)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Coupling Size Corner Radius (rε)
(mm)
Tool Diameter
(mm)
Connection Diameter
(mm)
Mass
(kg)
Material type Specifications work material
Available

6 Days or more

1023.61.512.4E101.559.70.02GC1030Without Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

6 Days or more

1023.6312.4E10349.70.02GC1030Without Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

Quote

1635.7418.7E164615.50.07GC1030Without Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys
Available

Quote

2549.6825.6E258824.20.21GC1030Without Base BladeSteel / Stainless Steel / Cast Iron / Heat-resistant Alloys

Loading...

  1. 1

Basic Information

Machining Application Chamfer Mounting Method Centering Plug Total number of flutes(Pieces) 4
Torsional Angle(°) 0 Tool Diameter Tolerance h10 Blade tip shape Round Chamfer

Additional Products in this Category

Tech Support