Cutting Head for CORO-TURN SL CORO-TURN 111

Part Number

Configured Part Number is shown.

 
Part Number
570SCLPL1606
570SCLPR1606
Part NumberVolume DiscountDays to Ship Selfishly

Quote

Left-hand

6 Days

Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter 20 Application Internal Diameter
Clamp Shape Screw Clamp Overall Length 20 Clearance angle 11°
Shank diameter 16 Protrusion length (L/D) 20 Lubrication Hole Y/N Available
Torque(Nm) 0.9 Cutting Angle(°) 95 Tool Lead Angle(°) -5
Dimensions f1(mm) 11 Tip Size(mm) 6 Tip Size iC 41643

Additional Products in this Category

Tech Support