High Chip Flow Performance, Compatible for Steel/Difficult-to-Cut Material Unequal Flute Spacing End Mill 5DERM (Radius)

Part Number

Configured Part Number is shown.

Part Number
5DERM040-120-06-R025
5DERM050-130-06-R025
5DERM060-130-06-R040
5DERM080-160-08-R050
5DERM090-190-10-R050
5DERM100-220-10-R050
5DERM120-260-12-R075
5DERM160-320-16-R075
5DERM200-380-20-R075
5DERM250-450-25-R075
Part NumberVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Tolerance
(mm)

8 Days or more

40.2512556-0.020-0.038

Quote

50.2513576-0.020-0.038

Quote

60.413576-0.020-0.038

8 Days or more

80.516638-0.025-0.047

Quote

90.5197210-0.025-0.047

8 Days or more

100.5227210-0.025-0.047

8 Days or more

120.75268312-0.032-0.059

Quote

160.75329216-0.032-0.059

Quote

200.753810420-0.040-0.073

Quote

250.754512125-0.040-0.073

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 5 Model Radius
Processing Applications Plane / Side / Curved surface / Groove Coating For General Steels (AlCrN, etc.) Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support