• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

High Chip Flow Performance, Compatible for Steel/Difficult-to-Cut Material Unequal Flute Spacing End Mill 4YERM (Radius)

Part Number

Configured Part Number is shown.

Part Number
4YERM040-120-06-R020
4YERM050-130-06-R020
4YERM060-130-06-R020
4YERM080-160-08-R020
4YERM090-190-10-R020
4YERM100-220-10-R030
4YERM120-260-12-R030
4YERM160-320-16-R030
4YERM200-380-20-R030
4YERM250-450-25-R030
Part NumberVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Tolerance
(mm)
Available

8 Days or more

40.212556-0.020-0.038
Available

5 Days or more

50.213576-0.020-0.038
Available

5 Days or more

60.213576-0.020-0.038
Available

6 Days or more

80.216638-0.025-0.047
Available

8 Days or more

90.2197210-0.025-0.047
Available

8 Days or more

100.3227210-0.025-0.047
Available

5 Days or more

120.3268312-0.032-0.059
Available

8 Days or more

160.3329216-0.032-0.059
Available

8 Days or more

200.33810420-0.040-0.073
Available

8 Days or more

250.34512125-0.040-0.073

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Radius
Processing Applications Plane / Side / Curved surface / Groove Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support