S...CSKN Type (Inner Diameter Machining) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
S40T-CSKNL12-50
S40T-CSKNR12-50
Part NumberVolume DiscountDays to Ship Selfishly L2
(mm)
θ Sheet Wrench Standard corner R (rε) Clamp set Chip Breaker Sheet stop screw

9 Days or more

Left-hand2610.5°SP-141P(SP-143P)LW-40.8CE-320CB-13/12M3X8(M3X12)

9 Days or more

Right-hand2610.5°SP-141P(SP-143P)LW-40.8CE-320CB-13/12M3X8(M3X12)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter φA 50 Application Internal Diameter
Clamp Shape Clamp-on Full length L1 300 Shank diameter φD 40
Protrusion length (L/D) Up to 3 Lubrication Hole Y/N NA H(mm) 37
F(mm) 27

Additional Products in this Category

Tech Support