TWBT Type (Small Inner Diameter Machining: Vertical Set) [Corner Radius (rε) Tolerance: +0/-0.02 mm, +0/-0.03 mm]

Part Number

Configured Part Number is shown.

Part Number
TWBTR01503-005-PR1025
TWBTR02003-005-PR1025
TWBTR02003-010-PR1025
TWBTR02503-005-PR1025
TWBTR02503-010-PR1025
TWBTR03003-005-PR1025
TWBTR03003-010-PR1025
Part NumberVolume DiscountDays to Ship Minimum Machining Diameter φA F
(mm)

(mm)
S
(mm)

9 Days or more

1.51.30.05+0/-0.020.2

7 Days or more

21.750.05+0/-0.020.25

7 Days or more

21.750.1+0/-0.030.25

7 Days or more

2.52.10.05+0/-0.020.3

7 Days or more

2.52.10.1+0/-0.030.3

Quote

32.300.05+0/-0.020.4

Quote

32.300.1+0/-0.030.4

Loading...

  1. 1

Basic Information

Selfishly Right-hand Material PR1025

Additional Products in this Category

Tech Support