• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Parallel Square 55°/ Negative / No Hole KNMX

Part Number

Configured Part Number is shown.

Part Number
KNMX160405L-1-CA5515
KNMX160405L-1-CA5525
KNMX160405R-1-CA5515
KNMX160405R-1-CA5525
KNMX160410L-1-CA5515
KNMX160410L-1-CA5525
KNMX160410R-1-CA5515
KNMX160410R-1-CA5525
Part NumberVolume DiscountDays to Ship Preferred Hand Material
Available

Quote

Left-hand0.5CA5515
Available

8 Days or more

Left-hand0.5CA5525
Available

8 Days or more

Right-hand0.5CA5515
Available

8 Days or more

Right-hand0.5CA5525
Available

8 Days or more

Left-hand1.0CA5515
Available

8 Days or more

Left-hand1.0CA5525
Available

Quote

Right-hand1.0CA5515
Available

6 Days or more

Right-hand1.0CA5525

Loading...

  1. 1

Basic Information

Shape Other Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Nose R Other

Additional Products in this Category

Tech Support