• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Hazard Prediction Activity Blackboard _1

Hazard Prediction Activity Blackboard <Wood> _1

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

317012

Part Number
317012
Part NumberVolume DiscountDays to Ship Accessory Amount Of Content
Available

9 Days or more

With Chalk/Eraser/Eye Bolts/String1 unit

Loading...

  1. 1

Basic Information

Product Model Blackboard Material (Body) Wood Display Content Hazard Prediction Activity Table / Group Work Details / Danger Point / What to do at time of Danger
Size(mm) 600×900×20 Cord KKY-1B Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 317012 in the Hazard Prediction Activity Blackboard _1 series.

Tech Support