For Parallel Screw for Pipe (For Use with Cast Iron) FC-PF

For Parallel Screw for Pipe (For Use with Cast Iron) FC-PF
  • Volume Discount

A tap suitable for thread machining of hard and brittle material such as cast iron.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FCPF02K
FCPF04
FCPF06
FCPF08Q
FCPF12Q
FCPF16U
FCPF20U
FCPF24U
FCPF32U
Part NumberVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Surface Treatment
Available

Quote

1/8-2855198694Nitriding Treatment
Available

Quote

1/4-196228119124Nitriding Treatment
Available

6 Days or more

3/8-1965281411144Nitriding Treatment
Available

6 Days or more

1/2-1480351814174Nitriding Treatment
Available

6 Days or more

3/4-1485352317204Nitriding Treatment
Available

8 Days or more

1´-1195452621244Nitriding Treatment
Available

6 Days or more

1´1/4-11105453226304Nitriding Treatment
Available

Quote

1´1/2-11110453829326Nitriding Treatment
Available

Quote

2´-11120504635386Nitriding Treatment

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 3.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class Shape v

Additional Products in this Category

Tech Support