For Parallel Screw for Pipe (Long Shank Spiral) LS-SP-PF

Part Number

Configured Part Number is shown.

Part Number
SH2F02KL10
SH2F02KL12
SH2F02KL15
SH2F04-L10
SH2F04-L12
SH2F04-L15
SH2F06-L12
SH2F06-L15
SH2F08QL15
SH2F12QL15
SH2F16UL15
SH2F16UL20
Part NumberVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle
Available

8 Days or more

1/8-2810019869335°
Available

Quote

1/8-2812019869335°
Available

Quote

1/8-2815019869335°
Available

6 Days or more

1/4-191002811912335°
Available

8 Days or more

1/4-191202811912335°
Available

8 Days or more

1/4-191502811912335°
Available

8 Days or more

3/8-1912028141114335°
Available

8 Days or more

3/8-191502841114335°
Available

8 Days or more

1/2-1415035181417435°
Available

6 Days or more

3/4-1415035231720435°
Available

Quote

1´-1115045262124435°
Available

Quote

1´-1120045262124435°

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class Shape v

Additional Products in this Category

Tech Support