• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

PT (LH) for Tapered Pipe Thread (Long Screw Type for Left-Hand Thread)

Part Number

Configured Part Number is shown.

Part Number
TH2T02K-L
TH2T04-L
TH2T06-L
TH2T08Q-L
TH2T12Q-L
TH2T16U-L
TH2T20U-L
TH2T24U-L
TH2T32U-L
Part NumberVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Threaded Direction
Available

8 Days or more

1/8-285519869413For Left Screws
Available

6 Days or more

1/4-19622811912413For Left Screws
Available

6 Days or more

3/8-196528141114421For Left Screws
Available

6 Days or more

1/2-148035181417421For Left Screws
Available

8 Days or more

3/4-148535231720425For Left Screws
Available

6 Days or more

1′-119545262124525For Left Screws
Available

Quote

1′1/4-1110545322630532For Left Screws
Available

8 Days or more

1′1/2-1111045382932632For Left Screws
Available

Quote

2′-1112050463538638For Left Screws

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class Shape h

Additional Products in this Category

Tech Support