Long Shank Hand Tap for Left-Hand Threads LS-HT(LH)

Part Number

Configured Part Number is shown.

Part Number
TNMP3.0G110L
TNMP3.0G510L
TNMQ010N115L
TNMQ010N515L
TNMQ010O110L
TNMQ010O115L
TNMQ010O510L
TNMQ010O515L
TNMQ012N115L
TNMQ012N515L
TNMQ012O115L
TNMQ012O515L
TNMQ012P115L
TNMQ012P515L
TNMQ014O115L
TNMQ014O515L
TNMQ014Q115L
TNMQ014Q515L
TNMQ016O115L
TNMQ016O515L
TNMQ016Q115L
TNMQ016Q120L
TNMQ016Q515L
TNMQ016Q520L
TNMQ018O115L
TNMQ018O515L
TNMQ4.0I110L
TNMQ4.0I510L
TNMQ5.0K110L
TNMQ5.0K510L
TNMQ6.0M110L
TNMQ6.0M115L
TNMQ6.0M510L
TNMQ6.0M515L
TNMQ8.0N110L
TNMQ8.0N115L
TNMQ8.0N510L
TNMQ8.0N515L
TNMR018R115L
TNMR018R515L
TNMR020O115L
TNMR020O120L
TNMR020O515L
TNMR020O520L
TNMR020R115L
TNMR020R120L
TNMR020R515L
TNMR020R520L
TNMR022R115L
TNMR022R120L
TNMR022R515L
TNMR022R520L
TNMR024S115L
TNMR024S120L
TNMR024S515L
TNMR024S520L
TNMR027S120L
TNMR027S520L
TNMS030T120L
TNMS030T520L
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Threaded Direction
Available

Quote

M30.51.5P100P191443.263cFor Left Screws
Available

Quote

M30.55P100P191443.263cFor Left Screws
Available

6 Days or more

M101.251.5P150P223-75.584eFor Left Screws
Available

Quote

M101.255P150P223-75.584eFor Left Screws
Available

Quote

M101.51.5P100P223-75.584eFor Left Screws
Available

Quote

M101.51.5P150P223-75.584eFor Left Screws
Available

8 Days or more

M101.55P100P223-75.584eFor Left Screws
Available

6 Days or more

M101.55P150P223-75.584eFor Left Screws
Available

Quote

M121.251.5P150P226-8.56.594eFor Left Screws
Available

8 Days or more

M121.255P150P226-8.56.594eFor Left Screws
Available

Quote

M121.51.5P150P226-8.56.594eFor Left Screws
Available

6 Days or more

M121.55P150P226-8.56.594eFor Left Screws
Available

Quote

M121.751.5P150P226-8.56.594eFor Left Screws
Available

6 Days or more

M121.755P150P226-8.56.594eFor Left Screws
Available

Quote

M141.51.5P150P226-10.58114eFor Left Screws
Available

6 Days or more

M141.55P150P226-10.58114eFor Left Screws
Available

6 Days or more

M1421.5P150P226-10.58114eFor Left Screws
Available

6 Days or more

M1425P150P226-10.58114eFor Left Screws
Available

Quote

M161.51.5P150P226-12.510134eFor Left Screws
Available

Quote

M161.55P150P226-12.510134eFor Left Screws
Available

6 Days or more

M1621.5P150P226-12.510134eFor Left Screws
Available

Quote

M1621.5P200P226-12.510134eFor Left Screws
Available

6 Days or more

M1625P150P226-12.510134eFor Left Screws
Available

8 Days or more

M1625P200P226-12.510134eFor Left Screws
Available

Quote

M181.51.5P150P233-1411144eFor Left Screws
Available

6 Days or more

M181.55P150P233-1411144eFor Left Screws
Available

Quote

M40.71.5P100P211175473cFor Left Screws
Available

Quote

M40.75P100P211175473cFor Left Screws
Available

Quote

M50.81.5P100P213225.54.573cFor Left Screws
Available

6 Days or more

M50.85P100P213225.54.573cFor Left Screws
Available

Quote

M611.5P100P2152664.573cFor Left Screws
Available

Quote

M611.5P150P2152664.573cFor Left Screws
Available

6 Days or more

M615P100P2152664.573cFor Left Screws
Available

Quote

M615P150P2152664.573cFor Left Screws
Available

Quote

M81.251.5P100P219-6.2584eFor Left Screws
Available

Quote

M81.251.5P150P219-6.2584eFor Left Screws
Available

Quote

M81.255P100P219-6.2584eFor Left Screws
Available

6 Days or more

M81.255P150P219-6.2584eFor Left Screws
Available

Quote

M182.51.5P150P333-1411144eFor Left Screws
Available

6 Days or more

M182.55P150P333-1411144eFor Left Screws
Available

Quote

M201.51.5P150P333-1512154eFor Left Screws
Available

Quote

M201.51.5P200P333-1512154eFor Left Screws
Available

8 Days or more

M201.55P150P333-1512154eFor Left Screws
Available

8 Days or more

M201.55P200P333-1512154eFor Left Screws
Available

6 Days or more

M202.51.5P150P333-1512154eFor Left Screws
Available

Quote

M202.51.5P200P333-1512154eFor Left Screws
Available

8 Days or more

M202.55P150P333-1512154eFor Left Screws
Available

8 Days or more

M202.55P200P333-1512154eFor Left Screws
Available

Quote

M222.51.5P150P333-1713164eFor Left Screws
Available

Quote

M222.51.5P200P333-1713164eFor Left Screws
Available

6 Days or more

M222.55P150P333-1713164eFor Left Screws
Available

6 Days or more

M222.55P200P333-1713164eFor Left Screws
Available

6 Days or more

M2431.5P150P339-1915184eFor Left Screws
Available

Quote

M2431.5P200P339-1915184eFor Left Screws
Available

8 Days or more

M2435P150P339-1915184eFor Left Screws
Available

6 Days or more

M2435P200P339-1915184eFor Left Screws
Available

Quote

M2731.5P200P339-2015184eFor Left Screws
Available

Quote

M2735P200P339-2015184eFor Left Screws
Available

Quote

M303.51.5P200P446-2317204eFor Left Screws
Available

6 Days or more

M303.55P200P446-2317204eFor Left Screws

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Additional Products in this Category

Tech Support