Roll Tap for Miniature Screws MS+RS/MS-RS

Part Number

Configured Part Number is shown.

Part Number
MSP20.6-B
MSP30.7-B
MSP30.8-B
MSP40.9-B
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Class Thread Length
(mm)
Available

6 Days or more

S0.60.15GS22.5
Available

Quote

S0.70.175GS32.5
Available

6 Days or more

S0.80.2GS33
Available

6 Days or more

S0.90.225GS43

Loading...

  1. 1

Basic Information

Screw Types Miniature Chamfer threads 2P Tool Material Type High-speed steel
Tap Type Roll tap Hole type For blind hole Coating Y/N NA
Overall Length (L)(mm) 36 Shank diameter (Ds)(mm) 3 Shank square width (K)(mm) 2.5
Shank square part length(mm) 5 Shape a Number of protrusions 4

Additional Products in this Category

Tech Support