• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Point Drill PE-60° PE-S

Point Drill PE-60° PE-S
  • Volume Discount

The 2 angles, 125° tip angle and 60° chamfer angle, make it possible to simultaneously perform centering and chamfering. The two-tier planar shape provides excellent biting to achieve high machining accuracy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PE010S
PE012S
PE016S
PE020S
PE3.0S
PE4.0S
PE6.0S
PE8.0S
Part NumberVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
Dc
(mm)
Shape l1
(mm)
Available

8 Days or more

1010X3X60°753Ch0.78
Available

6 Days or more

1212X3.5X60°853.5Ch0.91
Available

6 Days or more

1616X4X60°904Ch1.04
Available

6 Days or more

2020X5X60°1005Ch1.3
Available

8 Days or more

33X0.5X60°400.5Ch0.13
Available

6 Days or more

44X1X60°451Ch0.26
Available

5 Days or more

66X2X60°552Ch0.52
Available

6 Days or more

88X2.5X60°652.5Ch0.65

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA
Number of flutes 2

Additional Products in this Category

Tech Support