• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Plus Series Spiral Tap Oxidation Treatment +SP-OX (N+SP-OX)

Plus Series Spiral Tap Oxidation Treatment +SP-OX (N+SP-OX)

* N+SP-OX will switch to +SP-OX as soon as the stock runs out.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNPP2.5FX
SNPP2.6FX
SNPP3.5HX
SNPQ3.0GX
SNPR3.0GX
SNPR4.0IX
SNPR5.0KX
SNPR6.0MX
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Surface Treatment Torsional Angle

Quote

M2.50.4546P18.11432.552Oxidation treatment45°

Quote

M2.60.4546P18.11432.552Oxidation treatment45°

Quote

M3.50.652P111165473Oxidation treatment40°

Quote

M30.546P291443.263Oxidation treatment40°

Quote

M30.546P391443.263Oxidation treatment40°

Quote

M40.752P311175473Oxidation treatment40°

Quote

M50.860P313225.54.573Oxidation treatment40°

Quote

M6162P3152664.573Oxidation treatment40°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape c

Additional Products in this Category

Tech Support