Solid Die SR-D NPT

Solid Die SR-D NPT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DJNT01L
DMNT06O
DMNT08Q
DRNT12Q
DUNT16T
DUNT20T
Part NumberVolume DiscountDays to Ship Nominal Length to standard diameter part
(mm)
D
(mm)
T
(mm)
Chip Hole
Available

7 Days or more

NPT1/16-27538114
Available

Quote

NPT3/8-18850165
Available

Quote

NPT1/2-141050226
Available

Quote

NPT3/4-141063226
Available

Quote

NPT1´-11.512.575286
Available

Quote

NPT1´1/4-11.513.575286

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Shape De

Additional Products in this Category

Tech Support