Paste, Brush

Part Number

Configured Part Number is shown.

Part Number
30125-50002
30125-50003
30125-50004
30125-70003
30125-70004
Part NumberVolume DiscountDays to Ship Number of lines
(Rows)
Planting
(mm)
Details Type Overall Length
(mm)
Application
Available

6 Days or more

255Special300Plating Polish, Adhesive Coating, Cleaning, etc.
Available

6 Days or more

355Special300Plating Polish, Adhesive Coating, Cleaning, etc.
Available

6 Days or more

465Special300Plating Polish, Adhesive Coating, Cleaning, etc.
Available

6 Days or more

355Top305Plating Polish, Adhesive Coating, Cleaning, etc.
Available

6 Days or more

455Top305Plating Polish, Adhesive Coating, Cleaning, etc.

Loading...

  1. 1

Basic Information

Hair material Horse Hair Type Bamboo handle brush Hair length(mm) 20

Additional Products in this Category

Tech Support