Bamboo Brush Straight Handle Type

Part Number

Configured Part Number is shown.

Part Number
30125-30003
30125-30004
Part NumberVolume DiscountDays to Ship Number of lines
(Rows)
Planting
(mm)
Application
Available

6 Days or more

358Plating Polish, Adhesive Coating, Cleaning, etc.
Available

6 Days or more

467Plating Polish, Adhesive Coating, Cleaning, etc.

Loading...

  1. 1

Basic Information

Hair material Hog hair Type Bamboo handle brush Hair length(mm) 20
Details Type Straight Handle Overall Length(mm) 320

Additional Products in this Category

Tech Support