• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Separate Type Multi Box 6 Pockets

Separate Type Multi Box 6 Pockets
  • Volume Discount

Part Number

Configured Part Number is shown.

SM-MP2

Part Number
SM-MP2
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content
Available

6 Days or more

6801 pc.

Loading...

  1. 1

Basic Information

Product Model Parts Box Height (mm) 60 Frontage (mm) 215
Depth (mm) 310 Case color Black Pocket Color Transparency
Number of Pockets(Piece) 6 Amount Of Content 1 pc.

Tech Support